IESNA:LM-63-2002
[TEST]P1504392
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-24)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-WHGL-PS (6500K_L18_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]6500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 6500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18145
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 123.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
9079.8 9055.2 9054 9025.9 8969.6 8926.2 8876.9 8781.9 8654 8515.6
8378.3 8221.1 8037 7832.8 7604.1 7247.5 6562.4 5731.8 4805 3840.8
2926.9 2174.9 1537.9 998.3 655.8 570.1 508 457.5 432.9 409.4
390.6 363.7 322.6 271 198.3 103.2 0
